IESNA:LM-63-2002 [TEST]P982999 [TESTLAB]INNOVATION CENTER(P3) [ISSUEDATE]04/23/2025 [MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-1905-313-5) [MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX [LUMCAT]24CZ-LD5-45SE-UNV-L930-HRP-CD1-U [LUMINAIRE] METALUX CRUZE 2x4 4500LM STANDARD EFFICACY PACKAGE 90CRI 3000K TROFFER LENS WITH HRP FILM INSERT [LAMP] 3000K CCT, 90 CRI LEDS [DRIVER] ELECTRONIC DRIVER [_INPUT_ELECTRICAL]120 VOLTS 0.29A 35.0W [_SEARCH_SOURCETYPE]LED [_SEARCH_CRI]90 [_SEARCH_COLORTEMP]3000K [_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare [_SEARCH_MOUNTING] Ceiling, Recessed [_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED [MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS [MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER [MORE]WITH TEST DISTANCE OF 28.75 FEET [_ABSOLUTELUMENS]3354 TILT=NONE 1 -1 1 37 5 1 1 2.0000 4.0000 0.0000 1.000 1 35.0 0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 0 22.5 45 67.5 90 1102.0 1106.3 1102.0 1096.3 1086.2 1074.7 1060.3 1043.1 1024.4 1002.8 979.8 954.0 925.3 896.5 864.9 830.4 797.4 760.0 721.3 681.0 639.4 597.7 553.1 507.1 461.2 413.8 360.6 311.8 262.9 214.1 168.1 123.5 87.7 56.0 31.6 14.4 0.0 1102.0 1099.1 1096.3 1090.5 1081.9 1070.4 1056.0 1040.2 1023.0 1002.8 978.4 954.0 928.1 899.4 869.2 837.6 803.2 770.1 732.7 695.4 655.2 615.0 573.2 530.1 485.6 441.1 395.1 347.7 304.6 262.9 219.8 181.0 143.7 106.3 53.2 17.2 0.0 1102.0 1103.4 1100.5 1094.8 1086.2 1076.1 1064.6 1048.8 1033.0 1012.9 991.4 968.4 942.5 916.7 887.9 857.7 826.2 793.1 758.6 722.7 686.7 649.4 613.5 576.1 540.2 500.0 461.2 423.8 385.0 341.9 300.3 252.9 172.4 112.1 58.9 14.4 0.0 1102.0 1102.0 1099.1 1093.3 1086.2 1077.5 1067.5 1051.7 1035.9 1015.8 997.1 975.6 951.1 926.7 899.4 870.7 840.5 810.4 780.2 751.4 721.3 689.7 656.6 625.0 589.0 556.0 520.1 482.7 444.0 402.3 327.6 238.5 173.8 113.5 54.6 10.0 0.0 1102.0 1097.7 1097.7 1093.3 1086.2 1079.0 1067.5 1054.6 1038.8 1021.6 1001.4 979.8 956.9 933.9 908.0 880.7 852.0 823.2 797.4 768.7 738.5 708.3 676.7 645.1 612.0 577.6 543.1 507.1 466.9 415.2 316.1 235.6 178.2 114.9 51.7 8.6 0.0